Documents and Examples for S12(X) and S12 MagniV devices

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Documents and Examples for S12(X) and S12 MagniV devices

Documents and Examples for S12(X) and S12 MagniV devices

S12(X)

S12 MagniV

community-article.pngcommunity-article.png


DOCUMENTS

CAN setup calculator for S12(X) and MagniV devices 

S12(X) MCU Security 

S12(X) devices reference schematics 

Useful documents for building own CAN bootloader 

How-to Add missing derivatives to CodeWarrior Classic HCS12(X) 5.2 (Unofficial Method) 



community-article.pngcommunity-article.png


DOCUMENTS

S12Z constant, variable, code allocation in CodeWarrior  

BLDC 6-step control speed scaling using S12ZVM 

MagniV Power Dissipation Calculator 

MTRCKTSBNZVM128 vs MTRCKTSPNZVM128 kit motor 

S12ZVM configuration for the motor control applications 

Software for S12ZVM motor control kits 

DEVKIT-ZVL128 EVB review 

S12 family devices - COP recognition consideration calculator 

MagniV PLL calculator 

Bus-Off Handling in MSCAN

 

community-example.pngcommunity-example.png


EXAMPLES

CAN Standard ID and CAN Extended ID for S12(X) and MagniV devices, memories refreshment 

S12XD, S12XE - External BUS design - Addendum To AN2708 

S12X Examples Pack 

TIC-S12-XDP512-FLASH-E_W-CW47 

S12X_Interrupt_catcher (catch all unexpected interrupts) 

API example code for S12G 

Read paged const in S12 

community-example.pngcommunity-example.png


EXAMPLES

How to get device ID and write program once field without programming application to the S12Z device... 

CAN Standard ID and CAN Extended ID for S12(X) and MagniV devices, memories refreshment 

S12Z Protection Override 

S12ZVC IFR Program Once Field 

S12Z: Simulating ECC errors at EEPROM by cumulative write 

S12Z: Simulating ECC errors at RAM by debug access 

S12Z: Simulating ECC errors at Flash by cumulative write 

S12Z SW example of COP Watchdog Reset 

S12Z Interrupt catcher for unexpected interrupts 

S12Z voltage measurement 

S12Z EEPROM example code 

S12Z Flash example code 

Autonomous Clock Trimming SW example for MagniV devices 

BATS Voltage Supply Sense example code for MagniV devices 

High-Voltage Input (HVI) SW examples for MagniV devices 

SW examples for MagniV S12ZVC and S12ZVL devices 

PWM example code for S12ZVL 

S12ZVL-TIM-FrequencyMeasurement-V1_0-CW106-TIC-EXAMPLE 

SW example of Security feature with Backdoor Access Key option for S12ZVL 

Example S12ZVL ADC0 triggered by TIM0 OC updates PWM duty cycle 

S12ZVM clock module and PLL configuration - SW examples 

Low power mode example code for S12ZVC 

Single / double bit RAM ECC error example code at S12ZVC 

S12ZVML-MINIBRD software ported from AN5327 

Example: S12ZVC192-ACMP-POT-CW107 

Example codes form "Easily Develop LIN-based Actuator Applications with Mixed-signal MCUs" webinar 

 

 

100% helpful (1/1)
Version history
Last update:
‎06-02-2021 06:28 AM
Updated by: